This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 9.1 lb

C - Cup Width

N/A 1.3125 in33.338 mm
Max Housing Fillet Radius1 N/A 0.030 in0.762 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 8.58 in217.932 mm

Key Dimensions

Series

N/A 46700

Cup Part Number

N/A 46720

O.D. (D)

N/A 8.875 in225.425 mm
K Factor 2 N/A 1.52
e Factor 3 N/A 0.38

Factors

G1 Factor

N/A 572

G2 Factor

N/A 174.7
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.