This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1139.900 Kg2513.00 lb

C - Cup Width

N/A 7.5 in190.5 mm
Max Housing Fillet Radius1 N/A 0.5 in12.7 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 32.13 in816.10 mm

Key Dimensions

Series

N/A 546000

Cup Part Number

N/A 546355

O.D. (D)

N/A 35.4950 in901.573 mm
K Factor 2 N/A 1.6
e Factor 3 N/A 0.78
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.