This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 184.800 Kg407.40 lb

C - Cup Width

N/A 3.5000 in88.900 mm
Max Housing Fillet Radius1 N/A 0.530 in13.46 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 23.39 in594.11 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 21.50 in546.10 mm

Key Dimensions

Series

N/A 990000

Cup Part Number

N/A 992550

O.D. (D)

N/A 25.5000 in647.700 mm
e Factor 2 N/A 0.87
Y Factor 3 N/A 0.69

Factors

Geometry Factor (Cg)4 N/A 0.23
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.