This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 18 Kg39.6 lb

C - Cup Width

N/A 2.4375 in61.913 mm
Max Housing Fillet Radius1 N/A 0.250 in6.35 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 9.21 in233.93 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 8.78 in223.01 mm

Key Dimensions

Series

N/A HH228300

Cup Part Number

N/A HH228310X

O.D. (D)

N/A 10.0000 in254.000 mm
e Factor 2 N/A 0.32

Factors

Geometry Factor (Cg)3 N/A 0.133
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.