This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 35.6 Kg78.60 lb

C - Cup Width

N/A 2.875 in73.025 mm
Max Housing Fillet Radius1 N/A 0.250 in6.35 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 12.53 in318.30 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 11.42 in290.07 mm

Key Dimensions

Series

N/A HH840200

Cup Part Number

N/A HH840210

O.D. (D)

N/A 13.2500 in336.550 mm
e Factor 2 N/A 0.58
Y Factor 3 N/A 1.04

Factors

Geometry Factor (Cg)4 N/A 0.161
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.