This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 2679.600 Kg5907.50 lb

C - Cup Width

N/A 8.0000 in203.200 mm
Max Housing Fillet Radius1 N/A 0.5 in12.7 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 59.06 in1500.10 mm

Key Dimensions

Series

N/A LM288900

Cup Part Number

N/A LM288910

O.D. (D)

N/A 62.7500 in1593.850 mm
K Factor 2 N/A 1.76
e Factor 3 N/A 0.7

Factors

G1 Factor

N/A 66100
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.