This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 85.9 Kg189.5 lb

C - Cup Width

N/A 2.2098 in56.129 mm
Max Housing Fillet Radius1 N/A 0.2 in5.10 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 20.08 in510 mm

Key Dimensions

Series

N/A LM667700

Cup Part Number

N/A LM667714W

O.D. (D)

N/A 21.5 in546.1 mm
K Factor 2 N/A 1.37
e Factor 3 N/A 0.93
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.