This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 456.100 Kg1005.60 lb

C - Cup Width

N/A 4.3750 in111.125 mm
Max Housing Fillet Radius1 N/A 0.250 in6.4 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 34.13 in866.90 mm

Key Dimensions

Series

N/A LM682300

Cup Part Number

N/A LM682315

O.D. (D)

N/A 36.0000 in914.400 mm
K Factor 2 N/A 1.36
e Factor 3 N/A 0.94
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.