This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 39.1 Kg86.10 lb

C - Cup Width

N/A 2.1552 in54.742 mm
Max Housing Fillet Radius1 N/A 0.250 in6.4 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 13.31 in338.10 mm

Key Dimensions

Series

N/A M149500

Cup Part Number

N/A M149514W

O.D. (D)

N/A 14.1250 in358.775 mm
K Factor 2 N/A 1.91
e Factor 3 N/A 0.64
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.