This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 47.4 Kg104.40 lb

C - Cup Width

N/A 2.375 in60.325 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 13.90 in353.10 mm

Key Dimensions

Series

N/A M252500

Cup Part Number

N/A M252514X

O.D. (D)

N/A 15 in381 mm
K Factor 1 N/A 1.76
e Factor 2 N/A 0.7
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.