This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 426.200 Kg939.70 lb

C - Cup Width

N/A 5.625 in142.875 mm
Max Housing Fillet Radius1 N/A 0.250 in6.35 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 36.36 in923.50 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 35.43 in899.92 mm

Key Dimensions

Series

N/A M282200

Cup Part Number

N/A M282211

O.D. (D)

N/A 38.0000 in965.200 mm
e Factor 2 N/A 0.33

Factors

Geometry Factor (Cg)3 N/A 0.343
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.