This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 608.600 Kg1341.80 lb

C - Cup Width

N/A 6.1250 in155.575 mm
Max Housing Fillet Radius1 N/A 0.250 in6.35 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 38.86 in987.04 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 38.03 in965.96 mm

Key Dimensions

Series

N/A M283400

Cup Part Number

N/A M283410

O.D. (D)

N/A 40.7500 in1035.050 mm
e Factor 2 N/A 0.33

Factors

Geometry Factor (Cg)3 N/A 0.362
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.