This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 12.5 Kg27.5 lb

C - Cup Width

N/A 52.388 mm2.0625 in
Max Housing Fillet Radius1 N/A 3.30 mm0.130 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 233.93 mm9.21 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 230.89 mm9.09 in

Key Dimensions

Series

N/A HM133400

Cup Part Number

N/A JHM133417

O.D. (D)

N/A 255.000 mm10.0394 in
K Factor 2 N/A 2.21
e Factor 3 N/A 0.26
Y Factor 4 N/A 2.27

Factors

G1 Factor

N/A 668.6

G2 Factor

N/A 103.2
Geometry Factor (Cg)5 N/A 0.134
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.