This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 2.1 Kg4.6 lb

C - Cup Width

N/A 28 mm1.1024 in
Max Housing Fillet Radius1 N/A 3.56 mm0.140 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 122.90 mm4.84 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 116.08 mm4.57 in

Key Dimensions

Series

N/A HM513600

Cup Part Number

N/A JHM513615

O.D. (D)

N/A 130.000 mm5.1181 in
K Factor 2 N/A 1.52
e Factor 3 N/A 0.38
Y Factor 4 N/A 1.57

Factors

G1 Factor

N/A 82.6

G2 Factor

N/A 23.3
Geometry Factor (Cg)5 N/A 0.0759
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.