This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1.7 Kg3.7 lb

C - Cup Width

N/A 18.288 mm0.7200 in
Max Housing Fillet Radius1 N/A 3.30 mm0.130 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 167.90 mm6.65 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 161.04 mm6.34 in

Key Dimensions

Series

N/A L725300

Cup Part Number

N/A JL725316

O.D. (D)

N/A 175.000 mm6.8898 in
K Factor 2 N/A 1.23
e Factor 3 N/A 0.48
Y Factor 4 N/A 1.26

Factors

G1 Factor

N/A 187

G2 Factor

N/A 77.6
Geometry Factor (Cg)5 N/A 0.153
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.