This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.000 Kg0.00 lb

C - Cup Width

N/A 13.500 mm0.5315 in
Max Housing Fillet Radius1 N/A 0.25 mm0.01 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 69.10 mm2.74 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 67.06 mm2.64 in

Key Dimensions

Series

N/A LM300800

Cup Part Number

N/A JLM300816

O.D. (D)

N/A 78 mm3.0709 in
K Factor 2 N/A 1.68
e Factor 3 N/A 0.35
Y Factor 4 N/A 1.72

Factors

G1 Factor

N/A 22.5

G2 Factor

N/A 18.1
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.