This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.40 Kg0.8 lb

C - Cup Width

N/A 15 mm0.5906 in
Max Housing Fillet Radius1 N/A 2.29 mm0.090 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 74.68 mm2.94 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 69.09 mm2.72 in

Key Dimensions

Series

N/A LM603000

Cup Part Number

N/A JLM603013-Z

O.D. (D)

N/A 78 mm3.0709 in
K Factor 2 N/A 1.37
e Factor 3 N/A 0.43
Y Factor 4 N/A 1.41

Factors

G1 Factor

N/A 26.4

G2 Factor

N/A 14.4
Geometry Factor (Cg)5 N/A 0.0785
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.