This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.000 Kg0.00 lb

C - Cup Width

N/A 43 mm1.6929 in
Max Housing Fillet Radius1 N/A 3.05 mm0.12 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 133.10 mm5.24 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 120.90 mm4.76 in

Key Dimensions

Series

N/A JN7000

Cup Part Number

N/A JN7010

O.D. (D)

N/A 140.000 mm5.5118 in
K Factor 2 N/A 1.31
e Factor 3 N/A 0.45
Y Factor 4 N/A 1.34

Factors

G1 Factor

N/A 133.7

G2 Factor

N/A 0
Geometry Factor (Cg)5 N/A 0.0944
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.