This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 2.2 Kg4.90 lb

C - Cup Width

N/A 19.500 mm0.7677 in
Max Housing Fillet Radius1 N/A 3.05 mm0.12 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 165.10 mm6.50 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 156.97 mm6.18 in

Key Dimensions

Series

N/A JP12000

Cup Part Number

N/A JP12010

O.D. (D)

N/A 170 mm6.6929 in
K Factor 2 N/A 1.24
e Factor 3 N/A 0.47
Y Factor 4 N/A 1.27

Factors

G1 Factor

N/A 172.5

G2 Factor

N/A 34.6
Geometry Factor (Cg)5 N/A 0.147
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.