This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 3.7 Kg8.2 lb

C - Cup Width

N/A 38 mm1.4961 in
Max Housing Fillet Radius1 N/A 3.05 mm0.12 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 154.43 mm6.08 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 145.03 mm5.71 in

Key Dimensions

Series

N/A JF9500

Cup Part Number

N/A KJF9510

O.D. (D)

N/A 160.000 mm6.2992 in
K Factor 2 N/A 1.73
e Factor 3 N/A 0.34
Y Factor 4 N/A 1.77

Factors

G1 Factor

N/A 209.8

G2 Factor

N/A 39.7
Geometry Factor (Cg)5 N/A 0.0939
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.