This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.40 Kg1 lb

C - Cup Width

N/A 17 mm0.6693 in
Max Housing Fillet Radius1 N/A 0.51 mm0.02 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 78.00 mm3.11 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 74.93 mm2.95 in

Key Dimensions

Series

N/A LM104900C

Cup Part Number

N/A KJLM104910C

O.D. (D)

N/A 82.000 mm3.2283 in
K Factor 2 N/A 1.91
e Factor 3 N/A 0.31
Y Factor 4 N/A 1.97

Factors

G1 Factor

N/A 38.3

G2 Factor

N/A 20.2
Geometry Factor (Cg)5 N/A 0.0797
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.