This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.20 Kg0.4 lb

C - Cup Width

N/A 13 mm0.5118 in
Max Housing Fillet Radius1 N/A 1.52 mm0.06 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 48.01 mm1.89 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 45.47 mm1.79 in

Key Dimensions

Series

N/A 30304

Cup Part Number

N/A Y30304

O.D. (D)

N/A 52.000 mm2.0472 in
K Factor 2 N/A 1.95
e Factor 3 N/A 0.3
Y Factor 4 N/A 2

Factors

G1 Factor

N/A 7.5

G2 Factor

N/A 5.5
Geometry Factor (Cg)5 N/A 0.0458
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.