This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.40 Kg0.8 lb

C - Cup Width

N/A 15.500 mm0.6102 in
Max Housing Fillet Radius1 N/A 1.02 mm0.04 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 77.00 mm3.05 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 72.90 mm2.87 in

Key Dimensions

Series

N/A 32010XM

Cup Part Number

N/A Y32010XM

O.D. (D)

N/A 80 mm3.1496 in
K Factor 2 N/A 1.38
e Factor 3 N/A 0.42
Y Factor 4 N/A 1.42

Factors

G1 Factor

N/A 34

G2 Factor

N/A 20.3
Geometry Factor (Cg)5 N/A 0.0853
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.