This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 7.9 Kg17.4 lb

C - Cup Width

N/A 38 mm1.4961 in
Max Housing Fillet Radius1 N/A 2.54 mm0.1 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 235.97 mm9.29 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 220.98 mm8.70 in

Key Dimensions

Series

N/A 32032XM

Cup Part Number

N/A Y32032XM

O.D. (D)

N/A 240 mm9.4488 in
K Factor 2 N/A 1.27
e Factor 3 N/A 0.46
Y Factor 4 N/A 1.31

Factors

G1 Factor

N/A 521.7

G2 Factor

N/A 133.9
Geometry Factor (Cg)5 N/A 0.117
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.