This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 2.4 Kg5.2 lb

C - Cup Width

N/A 35 mm1.378 in
Max Housing Fillet Radius1 N/A 2.03 mm0.08 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 114.00 mm4.49 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 105.92 mm4.17 in

Key Dimensions

Series

N/A 32311C

Cup Part Number

N/A Y32311CM

O.D. (D)

N/A 120.000 mm4.7244 in
K Factor 2 N/A 1.69
e Factor 3 N/A 0.35
Y Factor 4 N/A 1.74

Factors

G1 Factor

N/A 81.4

G2 Factor

N/A 22.2
Geometry Factor (Cg)5 N/A 0.0689
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.