This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1.1 Kg2.4 lb

C - Cup Width

N/A 25.50 mm1.0039 in
Max Housing Fillet Radius1 N/A 1.52 mm0.06 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 106.17 mm4.18 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 101.09 mm3.98 in

Key Dimensions

Series

N/A 33014M

Cup Part Number

N/A Y33014M

O.D. (D)

N/A 110.000 mm4.3307 in
K Factor 2 N/A 2.05
e Factor 3 N/A 0.28
Y Factor 4 N/A 2.11

Factors

G1 Factor

N/A 105.3

G2 Factor

N/A 50.1
Geometry Factor (Cg)5 N/A 0.0985
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.