This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 2.5 Kg5.6 lb

C - Cup Width

N/A 24.300 mm0.9567 in
Max Housing Fillet Radius1 N/A 0.76 mm0.030 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 134.87 mm5.31 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 133.10 mm5.24 in

Key Dimensions

Series

N/A 30216

Cup Part Number

N/A YHA30216

O.D. (D)

N/A 150 mm5.9055 in
K Factor 2 N/A 1.39
e Factor 3 N/A 0.42
Y Factor 4 N/A 1.43

Factors

G1 Factor

N/A 80.7

G2 Factor

N/A 28.4
Geometry Factor (Cg)5 N/A 0.0771
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.