Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 0.20 Kg0.3 lb

Outer Ring Flange O.D.(D1)

N/A 2.1990 in55.855 mm

Outer Ring Width (C)

N/A 0.5 in12.700 mm

Outer Ring Flange Width (C2)

N/A 0.1090 in2.769 mm
Max Housing Fillet Radius1 N/A 0.06 in1.5 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 2.01 in50.04 mm

Key Dimensions

Series

N/A 07000

Cup Part Number

N/A 07204-B

O.D. (D)

N/A 2.047 in51.994 mm
K Factor 2 N/A 1.45
e Factor 3 N/A 0.4
Y Factor 4 N/A 1.49

Factors

G1 Factor

N/A 1.07

G2 Factor

N/A 1.07
Geometry Factor (Cg)5 N/A 0.0509
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.