Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 0.80 Kg1.8 lb

Outer Ring Flange O.D.(D1)

N/A 4.9961 in126.901 mm

Outer Ring Width (C)

N/A 0.8437 in21.430 mm

Outer Ring Flange Width (C2)

N/A 0.1875 in4.763 mm
Max Housing Fillet Radius1 N/A 0.08 in2.0 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 4.67 in118.11 mm

Key Dimensions

Series

N/A 34000

Cup Part Number

N/A 34481-B

O.D. (D)

N/A 4.8125 in122.238 mm
K Factor 2 N/A 1.3
e Factor 3 N/A 0.45
Y Factor 4 N/A 1.33

Factors

G1 Factor

N/A 63.9

G2 Factor

N/A 17.1
Geometry Factor (Cg)5 N/A 0.109
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.