Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 2.5 Kg5.4 lb

Outer Ring Flange O.D.(D1)

N/A 7.7772 in197.541 mm

Outer Ring Width (C)

N/A 0.9063 in23.020 mm

Outer Ring Flange Width (C2)

N/A 0.1563 in3.97 mm
Max Housing Fillet Radius1 N/A 0.06 in1.5 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 7.50 in190.5 mm

Key Dimensions

Series

N/A 36600

Cup Part Number

N/A 36620-B

O.D. (D)

N/A 7.625 in193.675 mm
K Factor 2 N/A 1.59
e Factor 3 N/A 0.37
Y Factor 4 N/A 1.63

Factors

G1 Factor

N/A 91.7

G2 Factor

N/A 24.3
Geometry Factor (Cg)5 N/A 0.177
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.