Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 17.9 Kg39.4 lb

Outer Ring Flange O.D.(D1)

N/A 11.8084 in299.933 mm

Outer Ring Width (C)

N/A 1.875 in47.625 mm

Outer Ring Flange Width (C2)

N/A 0.4375 in11.113 mm
Max Housing Fillet Radius1 N/A 0.130 in3.30 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 11.02 in279.9 mm

Key Dimensions

Series

N/A HM237500

Cup Part Number

N/A HM237510-B

O.D. (D)

N/A 11.3750 in288.925 mm
K Factor 2 N/A 1.83
e Factor 3 N/A 0.32
Y Factor 4 N/A 1.88

Factors

G1 Factor

N/A 12.8

G2 Factor

N/A 9.93
Geometry Factor (Cg)5 N/A 0.114
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.