Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A EE241693

Cup Part Number

N/A 242377CD

Bore (d)

N/A 16.9375 in430.213 mm

O.D. (D)

N/A 23.75 in603.25 mm

Width (T)

N/A 6.2849 in159.636 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 441000 lbf1960000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 65700 lbf292000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 114000 lbf509000 N
e Factor 4 N/A 0.52
K Factor 5 N/A 1.11

Series

N/A 240000

Other Dimensions

Outer Ring Width (C)

N/A 4.125 in104.775 mm
Max Shaft Fillet Radius6 N/A 0.25 in6.4 mm
Max Housing Fillet Radius7 N/A 0.06 in1.5 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 18.31 in465 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 22.13 in562.1 mm

Cage Location Relative to Backface (Aa)

N/A 0.69 in17.5 mm
Effective Center Location8 N/A 1.85 in47 mm

Inner Ring Width (B)

N/A 2.875 in73.025 mm

Weight

N/A 262.02 lb118.848 Kg

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 59000 lbf262000 N

Factors

Y1 Factor 10 N/A 1.29
Y2 Factor 11 N/A 1.92
Geometry Factor (Cg) 12 N/A 0.221
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 Negative value indicates effective center inside cone backface.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.