Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A NA456SW

Cup Part Number

N/A 452D

Bore (d)

N/A 2 in50.8 mm

O.D. (D)

N/A 4.25 in107.95 mm

Width (T)

N/A 2.9376 in74.615 mm
Dynamic Radial Load Rating - 90M Revs (C90) 1 N/A 7900 lbf35200 N
e Factor 2 N/A 0.34
K Factor 3 N/A 1.74

Series

N/A 455

Other Dimensions

Outer Ring Width (C)

N/A 2.1250 in53.975 mm
Max Shaft Fillet Radius4 N/A 0.14 in3.556 mm
Max Housing Fillet Radius5 N/A 0.030 in0.8 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 2.56 in65 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 3.96 in100.58 mm

Cage Location Relative to Backface (Aa)

N/A 0.26 in6.6 mm
Effective Center Location6 N/A -0.46 in-11.7 mm

Inner Ring Width (B)

N/A 1.4688 in37.308 mm

Weight

N/A 6.65 lb

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)7 N/A 4540 lbf20200 N

Factors

Y1 Factor 8 N/A 2.01
Y2 Factor 9 N/A 3
  • 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These maximum fillet radii will be cleared by the bearing corners.
  • 5 These maximum fillet radii will be cleared by the bearing corners.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.