Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
Cone Part Number |
N/A 2586 |
Cup Part Number |
N/A 2525 |
Bore (d) |
N/A 1.1811 in30 mm |
O.D. (D) |
N/A 2.8355 in72.022 mm |
Width (T) |
N/A 0.9375 in23.813 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 18800 lbf83700 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4880 lbf21700 N |
| e Factor3 | N/A 0.27 |
| K Factor4 | N/A 2.14 |
| Y Factor 5 | N/A 2.19 |
Other Dimensions
Weight |
N/A 1.1 lb0.50 Kg |
Inner Ring Width (B) |
N/A 0.9983 in25.357 mm |
Outer Ring Width (C) |
N/A 0.7500 in19.050 mm |
| Effective Center Location6 | N/A -0.34 in-8.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius8 | N/A 0.030 in0.76 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.42 in36 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.67 in42.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.60 in66.00 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.48 in62.99 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.02 in0.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.