Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
Cone Part Number |
N/A 495AS |
Cup Part Number |
N/A 493A |
Bore (d) |
N/A 3.0625 in77.788 mm |
O.D. (D) |
N/A 5.3140 in134.976 mm |
Width (T) |
N/A 1.1876 in30.165 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 34700 lbf154000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9000 lbf40000 N |
| e Factor3 | N/A 0.44 |
| K Factor4 | N/A 1.31 |
| Y Factor 5 | N/A 1.35 |
Other Dimensions
Weight |
N/A 3.7 lb1.7 Kg |
Inner Ring Width (B) |
N/A 1.172 in29.769 mm |
Outer Ring Width (C) |
N/A 0.875 in22.225 mm |
| Effective Center Location6 | N/A -0.03 in-0.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.43 in87 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.66 in93 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.12 in130.00 mm |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 4.76 in120.90 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.