Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A LL382149

Cup Part Number

N/A LL382110

Bore (d)

N/A 27.5000 in698.5 mm

O.D. (D)

N/A 32.2500 in819.150 mm

Width (T)

N/A 2.5000 in63.500 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 237000 lbf1050000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 61500 lbf273000 N
e Factor3 N/A 0.35
K Factor4 N/A 1.67
Y Factor 5 N/A 1.72

Other Dimensions

Weight

N/A 120.70 lb54.8 Kg

Inner Ring Width (B)

N/A 2.5 in63.5 mm

Outer Ring Width (C)

N/A 2 in50.8 mm
Effective Center Location6 N/A 2.15 in54.6 mm
Max Shaft Fillet Radius7 N/A 0.13 in3.30 mm
Max Housing Fillet Radius8 N/A 0.130 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 28.23 in717 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 28.35 in720 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 31.65 in803.91 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 31.18 in791.97 mm

Cage Location Relative to Backface (Aa)

N/A 0.21 in5.3 mm

Cage Location Relative to Frontface (Ab)

N/A 0.03 in0.8 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 36800 lbf164000 N

Static Radial Load Rating (C0)

N/A 716000 lbf3190000 N

Factors

G1 Factor

N/A 9940

G2 Factor

N/A 2090.8
Geometry Factor (Cg)10 N/A 0.274
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.