Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A X32008XM

Cup Part Number

N/A Y32008XM

Bore (d)

N/A 40 mm1.5748 in

O.D. (D)

N/A 68.000 mm2.6772 in

Width (T)

N/A 19.000 mm0.7480 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 55500 N12500 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 14400 N3240 lbf
e Factor 3 N/A 0.38
K Factor 4 N/A 1.54

Series

N/A 32008X
Y Factor 5 N/A 1.58

Other Dimensions

Inner Ring Width (B)

N/A 19.000 mm0.7480 in

Outer Ring Width (C)

N/A 14.500 mm0.5709 in
Effective Center Location6 N/A -3.8 mm-0.15 in
Max Shaft Fillet Radius7 N/A 1.020 mm0.040 in
Max Housing Fillet Radius8 N/A 1.02 mm0.04 in

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 45.5 mm1.79 in

Shaft Backing Shoulder Diameter - Backface (db)

N/A 47 mm1.85 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 66.00 mm2.60 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 60.96 mm2.40 in

Cage Location Relative to Backface (Aa)

N/A 0.5 mm0.02 in

Cage Location Relative to Frontface (Ab) 

N/A 2.3 mm0.09 in

Weight

N/A 0.27 Kg0.60 lb

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 9330 N2100 lbf

Static Radial Load Rating (C0)

N/A 71600 N16100 lbf

Factors

G1 Factor

N/A 23.8

G2 Factor

N/A 16.1
Geometry Factor (Cg)10 N/A 0.0732
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.