Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
Cone Part Number |
N/A XAA32011X |
Cup Part Number |
N/A Y32011X |
Bore (d) |
N/A 55.000 mm2.1654 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 23.000 mm0.9055 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 112000 N25300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 29100 N6550 lbf |
| e Factor 3 | N/A 0.41 |
| K Factor 4 | N/A 1.44 |
Series |
N/A 32011X |
| Y Factor 5 | N/A 1.48 |
Other Dimensions
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
Outer Ring Width (C) |
N/A 17.500 mm0.6890 in |
| Effective Center Location6 | N/A -3 mm-0.12 in |
| Max Shaft Fillet Radius7 | N/A 4.060 mm0.16 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 62 mm2.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 70 mm2.76 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 87.10 mm3.43 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 82.04 mm3.23 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Weight |
N/A 0.6 Kg1.2 lb |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.