Unit of Measure

Key Dimensions

Oil Holes in Retainer

N/A No

Bore (d)

N/A 0.635 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTSP

O.D. (D)

N/A 1.6250 in41.275 mm

Width (T)

N/A 0.5 in12.7 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.03 in0.800 mm

Ratings

Steering Pivot Rating

N/A 2500 lbf11100 N