Unit of Measure

Key Dimensions

Oil Holes in Retainer

N/A No

Bore (d)

N/A 0.947 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTSPS

O.D. (D)

N/A 1.77 in44.958 mm

Width (T)

N/A 0.531 in13.487 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.03 in0.800 mm

Ratings

Steering Pivot Rating

N/A 2690 lbf11950 N