Unit of Measure

Key Dimensions

Bore (d)

N/A 6.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage, but no roller smaller-end ribs

O.D. (D)

N/A 11.5000 in292.100 mm

Width (T)

N/A 3 in76.2 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.25 in6.4 mm

Max Housing Fillet Radius

N/A 0.25 in6.4 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1150000 lbf5120000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 83680 lbf370000 N