Unit of Measure

Key Dimensions

Bore (d)

N/A 1.7500 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 3.336 in84.734 mm

Width (T)

N/A 0.7188 in18.258 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.09 in2.300 mm

Max Housing Fillet Radius

N/A 0.09 in2.3 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 97700 lbf430000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 9460 lbf40000 N