Unit of Measure

Key Dimensions

Bore (d)

N/A 2.5000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 4.6250 in117.475 mm

Width (T)

N/A 1 in25.4 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.09 in2.300 mm

Max Housing Fillet Radius

N/A 0.09 in2.3 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 180000 lbf800000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 16900 lbf80000 N