Unit of Measure

Key Dimensions

Bore (d)

N/A 3 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 6.3750 in161.925 mm

Width (T)

N/A 1.3215 in33.338 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.13 in3.30 mm

Max Housing Fillet Radius

N/A 0.13 in3.3 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 395000 lbf1760000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 34200 lbf150000 N