Unit of Measure

Key Dimensions

Bore (d)

N/A 4.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 8.5000 in215.900 mm

Width (T)

N/A 1.8125 in46.038 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.13 in3.30 mm

Max Housing Fillet Radius

N/A 0.13 in3.3 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 682000 lbf3030000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 56800 lbf250000 N