Unit of Measure

Key Dimensions

Bore (d)

N/A 4.4 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 8.8 in223.52 mm

Width (T)

N/A 2.2 in55.88 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.13 in3.30 mm

Max Housing Fillet Radius

N/A 0.13 in3.3 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 727000 lbf3230000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 60700 lbf270000 N