Unit of Measure

Key Dimensions

Bore (d)

N/A 5.0625 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 10.5 in266.7 mm

Width (T)

N/A 2.3125 in58.738 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.190 in4.800 mm

Max Housing Fillet Radius

N/A 0.19 in4.8 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1030000 lbf4580000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 83600 lbf370000 N