Unit of Measure

Key Dimensions

Bore (d)

N/A 5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 9.8750 in250.825 mm

Width (T)

N/A 2.1875 in55.563 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.190 in4.800 mm

Max Housing Fillet Radius

N/A 0.19 in4.8 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 831000 lbf3700000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 69500 lbf310000 N