Unit of Measure

Key Dimensions

Bore (d)

N/A 5.5000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with full complement of rollers (cageless) and I.D. corner reliefs

O.D. (D)

N/A 21.5 in546.1 mm

Width (T)

N/A 5 in127 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.060 in1.5 mm

Max Housing Fillet Radius

N/A 0.63 in16 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 7050000 lbf31200000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 3600000 lbf16050000 N