Unit of Measure

Key Dimensions

Bore (d)

N/A 4.7244 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 11.8110 in300 mm

Width (T)

N/A 3.1103 in79 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.65 in16.51 mm

D1 - Small Diameter O.D.

N/A 11.752 in298.5 mm

d1 - Large Bore I.D.

N/A 4.921 in125 mm

Max Shaft Fillet Radius

N/A 0.16 in4 mm

Max Housing Fillet Radius

N/A 0.16 in4 mm

H - Shoulder Diameter - Shaft

N/A 10.66 in270.7 mm

E - Shoulder Diameter - Housing

N/A 5.85 in148.5 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1640000 lbf7310000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 140000 lbf620000 N